IESNA:LM-63-2002
[TEST]P1389238
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-760-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23186.9
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
165.3 228.9 356.1 680.5 1488.1 2143.2 2651.9 3078.0 3523.2 4038.3 4693.3 5526.4 6664.8 8604.5 11116.5 13838.4 16967.3 19129.5 
19778.2 19034.1 17336.1 15746.2 14219.9 12337.5 8051.2 4108.3 2181.3 1659.8 1513.6 1488.1 1456.3 1093.8 540.6 407.0 133.6 50.9 0.0 
165.3 222.6 343.4 699.5 1462.7 2175.0 2645.6 3065.3 3516.8 4076.5 4699.7 5520.1 6677.5 8490.0 11173.7 13933.8 16878.2 19053.2 
19854.5 19161.3 17482.4 15917.9 14245.4 12337.5 8242.0 4031.9 2232.2 1678.9 1519.9 1481.8 1456.3 1100.2 534.2 400.7 133.6 50.9 0.0 
165.3 222.6 330.7 642.3 1348.2 2054.1 2639.2 3046.2 3523.2 4070.1 4699.7 5532.8 6569.4 8032.1 10518.7 13584.0 16859.1 19186.7 
20191.5 19867.2 18442.7 17049.9 15103.9 12967.1 9513.9 4973.2 2683.7 1850.6 1564.4 1481.8 1443.6 1310.1 546.9 387.9 159.0 63.6 0.0 
165.3 216.2 318.0 559.6 1182.9 1863.3 2543.8 3020.8 3478.7 4006.5 4667.9 5348.4 6206.9 7300.8 9189.5 12172.2 15930.6 19224.9 20643.1 
20789.3 20051.6 19174.0 17641.4 14741.4 11262.7 6652.1 3663.1 2270.4 1691.6 1494.5 1405.5 1297.3 546.9 349.8 178.1 82.7 0.0 
165.3 216.2 292.5 464.2 941.2 1589.9 2289.4 2874.5 3319.7 3860.2 4413.5 5011.3 5768.1 6544.0 7574.2 9424.8 12661.8 17183.5 20554.0 
21730.5 21450.7 20827.5 20706.7 19720.9 16165.9 10486.9 5456.5 3211.6 2003.3 1430.9 1144.7 1023.9 629.6 318.0 222.6 120.8 0.0 
165.3 209.9 267.1 387.9 661.4 1227.4 1869.7 2505.7 3078.0 3535.9 4076.5 4655.2 5227.5 5933.5 6715.7 7765.0 9329.4 12197.6 17126.2 
21285.4 22945.2 22722.6 21959.5 22328.3 21825.9 19174.0 11796.9 5221.2 2448.4 1418.2 922.1 705.9 534.2 298.9 248.0 171.7 0.0 
165.3 203.5 241.7 305.3 438.8 712.3 1233.8 1793.4 2429.3 3033.5 3567.7 4057.4 4636.1 5246.6 5869.9 6683.9 7777.7 9304.0 11536.2 
15262.9 20096.1 23523.9 24547.8 24064.5 23803.8 23841.9 22137.6 15466.4 6792.0 2594.7 1043.0 642.3 477.0 381.6 311.6 254.4 0.0 
165.3 190.8 216.2 248.0 305.3 394.3 566.0 884.0 1367.3 1907.9 2467.5 3097.1 3707.6 4330.8 4941.4 5609.1 6448.6 7453.4 8788.9 10614.1 
13310.5 16731.9 20878.4 24675.0 25590.8 25101.1 24547.8 22659.0 18061.1 9857.3 4241.8 1405.5 667.8 508.8 413.4 356.1 0.0 
165.3 190.8 216.2 241.7 292.5 368.9 521.5 807.7 1252.8 1761.6 2321.2 2919.0 3548.6 4178.2 4801.5 5462.8 6276.9 7243.5 8553.6 10436.0 
12897.1 16159.6 20248.8 24191.7 25616.2 25152.0 24446.1 22703.6 18919.6 10970.2 4820.5 1609.0 667.8 521.5 432.4 375.2 0.0 
165.3 184.4 197.1 209.9 222.6 248.0 279.8 343.4 432.4 591.4 852.2 1195.6 1640.8 2105.0 2664.6 3262.4 3942.9 4833.2 5850.8 7148.1 8903.4 
10792.1 13348.7 16350.4 20350.5 22951.6 21832.3 18709.8 14321.7 9698.3 6423.1 3828.4 2111.4 1017.5 432.4 419.7 0.0 
165.3 171.7 178.1 178.1 178.1 178.1 178.1 178.1 178.1 190.8 203.5 228.9 260.7 311.6 368.9 464.2 597.8 814.0 1138.4 1634.4 2340.3 3116.2 3987.4 4636.1 
5189.4 6270.5 7904.9 8655.3 7790.4 6130.6 4470.8 3179.8 1990.5 750.4 114.5 38.2 0.0 
165.3 171.7 171.7 165.3 165.3 159.0 152.6 146.3 146.3 146.3 146.3 146.3 152.6 159.0 171.7 184.4 216.2 273.5 381.6 553.3 801.3 998.4 1004.8 814.0 
693.2 896.7 1469.1 2168.6 2244.9 1678.9 915.8 438.8 178.1 70.0 31.8 19.1 0.0 
165.3 165.3 159.0 152.6 146.3 146.3 133.6 127.2 120.8 120.8 120.8 114.5 114.5 108.1 108.1 108.1 114.5 127.2 165.3 248.0 330.7 337.1 209.9 133.6 95.4 82.7 
70.0 70.0 63.6 57.2 50.9 31.8 25.4 25.4 19.1 19.1 0.0 
165.3 159.0 146.3 133.6 127.2 127.2 114.5 108.1 95.4 82.7 76.3 70.0 63.6 57.2 44.5 38.2 31.8 25.4 25.4 25.4 19.1 12.7 12.7 6.4 6.4 6.4 12.7 12.7 6.4 12.7 12.7 12.7 12.7 
12.7 19.1 19.1 0.0 
165.3 146.3 133.6 120.8 114.5 101.8 89.0 70.0 57.2 50.9 38.2 31.8 19.1 19.1 12.7 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 6.4 12.7 12.7 
12.7 0.0 
165.3 139.9 120.8 108.1 101.8 82.7 70.0 50.9 38.2 25.4 19.1 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 12.7 12.7 
0.0 
165.3 133.6 114.5 101.8 89.0 70.0 50.9 38.2 25.4 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 6.4 
0.0 
165.3 133.6 114.5 95.4 82.7 63.6 44.5 31.8 19.1 12.7 6.4 0.0 0.0 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 
0.0 
165.3 133.6 114.5 95.4 76.3 63.6 38.2 25.4 19.1 6.4 0.0 0.0 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
0.0 
165.3 133.6 114.5 95.4 76.3 63.6 44.5 31.8 19.1 6.4 0.0 19.1 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
165.3 133.6 114.5 95.4 82.7 63.6 44.5 31.8 25.4 12.7 12.7 19.1 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 0.0 
0.0 
165.3 133.6 114.5 95.4 76.3 63.6 44.5 31.8 25.4 12.7 12.7 25.4 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
0.0 
